2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NORO Loose flange bends R=1D 87123622

Expand Table
EN
1/5
Part number
ARTNR
Article description 1
ARTDESC1
Article description 2
ARTDESC2
Article description 3
ARTDESC3
Diameter
DN [mm]
Design
AF
Inner diameter
D [mm]
Angle
W [°]
Radius
R [mm]
Thickness
S [mm]
Material
MAT
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
82523122
Bend DN 250 x 2 mm, 60°, R=1D, 1.4301, blasted
pressed design
both sides with loose flange, drilled according to DIN 24154 R2
250
pressed design
249.0
60
250
2.0
1.4301
82823622
Bend DN 280 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
280
welded from 4 straight segments
278.0
60
280
2.0
1.4301
83023122
Bend DN 300 x 2 mm, 60°, R=1D, 1.4301, blasted
pressed design
both sides with loose flange, drilled according to DIN 24154 R2
300
pressed design
299.0
60
300
2.0
1.4301
83231622
315
welded from 4 straight segments
313.0
60
315
2.0
1.4301
83523622
Bend DN 350 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
350
welded from 4 straight segments
349.0
60
350
2.0
1.4301
84023622
Bend DN 400 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
400
welded from 4 straight segments
399.0
60
400
2.0
1.4301
84523622
Bend DN 450 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
450
welded from 4 straight segments
449.0
60
450
2.0
1.4301
85023622
Bend DN 500 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
500
welded from 4 straight segments
499.0
60
500
2.0
1.4301
85623622
Bend DN 560 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
560
welded from 4 straight segments
558.0
60
560
2.0
1.4301
86323622
Bend DN 630 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
630
welded from 4 straight segments
628.0
60
630
2.0
1.4301
87123622
Bend DN 710 x 2 mm, 60°, R=1D, 1.4301, blasted
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
710
welded from 4 straight segments
707.0
60
710
2.0
1.4301
80811623
Bend DN 80 x 1,5 mm, 90°, R=100, 1.0330, powder-coated
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
80
welded from 4 straight segments
77.5
90
100
1.5
1.0330
81011623
Bend DN 100 x 1,5 mm, 90°, R=120, 1.0330, powder-coated
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
100
welded from 4 straight segments
99.5
90
120
1.5
1.0330
81211123
Bend DN 120 x 1,5 mm, 90°, R=1D, 1.0330, powder-coated
pressed design
both sides with loose flange, drilled according to DIN 24154 R2
120
pressed design
119.5
90
120
1.5
1.0330
81411623
Bend DN 140 x 1,5 mm, 90°, R=1D, 1.0330, powder-coated
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
140
welded from 4 straight segments
135.5
90
140
1.5
1.0330
81511123
Bend DN 150 x 1,5 mm, 90°, R=1D, 1.0330, powder-coated
pressed design
both sides with loose flange, drilled according to DIN 24154 R2
150
pressed design
149.5
90
150
1.5
1.0330
81611623
Bend DN 160 x 1,5 mm, 90°, R=1D, 1.0330, powder-coated
welded from straight segments
both sides with loose flange, drilled according to DIN 24154 R2
160
welded from 4 straight segments
159.5
90
160
1.5
1.0330
81711123
Bend DN 175 x 1,5 mm, 90°, R=1D, 1.0330, powder-coated
pressed design
both sides with loose flange, drilled according to DIN 24154 R2
175
pressed design
174.5
90
175
1.5
1.0330
82011123
Bend DN 200 x 1,5 mm, 90°, R=1D, 1.0330, powder-coated
pressed design
both sides with loose flange, drilled according to DIN 24154 R2
200
pressed design
199.5
90
200
1.5
1.0330
Show compressed display (276 products)
Order number87123622
ShorttextBend DN 710 x 2 mm, 60°, R=1D, 1.4301, blasted
Latest change14.11.2025 10:54:13
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number87123622
Description shortBend DN 710 x 2 mm, 60°, R=1D, 1.4301, blasted
CNSPHYPROP Physical Properties